P-0-0089 Motor data constraints
The drives enters the error state if one of the given parameter constraints is violated.
Attributes
Name |
Value |
---|---|
Datatype |
udec |
Data length in bit |
320 |
Decimal point |
0 |
Min. Value |
- |
Default |
0 |
Max. Value |
- |
Unit |
- |
Changeable in EtherCAT state |
PreOp |
Cyclic transfer |
No |
Device parameter |
No |
Related to interface revision |
No |
![]() | For further information please look into the involved IDNs: |
Further Information