P-0-0806 Amplifier output voltage slope

The output voltage slope of the motor phases is displayed here. This value must be less of equal of the dielectric strength of the connected motor winding.

Attributes

Name

Value

Datatype

dec

Data length in bit

16

Decimal point

0

Min. Value

0

Default

5000

Max. Value

0

Unit

V/ μs

Changeable EtherCATState

No

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No