P-0-0059 Motor brake current monitoring level

If the motor brake current remains below the specified threshold, an error is reported.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

3

Min. Value

0.000

Default

0.000

Max. Value

2.000

Unit

A

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

P-0-0059 Motor brake current monitoring level 1:

For further information please look into the involved IDN:

P-0-0064