Digital inputs and outputs
The AX5000 servo drive can be used to activate various functions via digital inputs and outputs. The functions are assigned via eight inputs (0-7); input 7 can be configured as output. The individual functions are described in this chapter.
![]() | Reference values for the digital inputs and outputs: P-0-0251; P-0-0315; P-0-0400; P-0-0401; P-0-0402; P-0-0800 |
Overview of inputs and outputs with assignable functions | |
|
In the „Digital I/O status“ section (1), the TC3 Drive Manager provides an overview of all inputs and outputs at the AX5000 servo drive. Inputs at which no voltage is present (low) are shown in red. Inputs at which voltage is present (high) are shown in signal green. The „ActFunction“ window (2) shows whether and where a function is active. The „Hardware enable configuration“ is assigned to input 2. The functions that can be assigned to the inputs and outputs are shown in the „Digital I/O settings“ section (3). The functions listed under (3) are described later in this chapter. |