Diagnostic output

The parameter P-0-0315 enables configuration of a diagnostic outputs at the AX5000 servo drive. For dual-channel devices this parameter is configurable for both channels (A and B).

Diagnostic output 1:

Configuration

Diagnostic output 2:

Default value: 0 No output

0: No output
No diagnostic output function is selected.

1: High active
A diagnostic output function is selected.

Output number

Diagnostic output 3:

Default value: 0 No

Digital output 7“ can be configured as digital output with the function „Diagnostic output“ under this setting in parameter P-0-0315.

Set output on Error (C1D)

Diagnostic output 4:

Default value: 0 No

0: No
The specified output (Digital output 7) does not respond to a C1D error.

1: Yes
The specified output (digital output 7) responds to a C1D error.

The error is displayed on the AX5000.

Set output on warning (C2D)

Diagnostic output 5:

Default value: 0 No

0: No
The specified output (digital output 7) does not respond to a C2D warning.

1: Yes
The specified output (digital output 7) responds to a C2D warning.

The error is displayed on the AX5000.