Limit switch monitoring
| |
Serious injuries caused by moving axes! The limit switch monitoring in the AX5000 servo drive is purely functional and not suitable for personal protection! Notwithstanding active limit switch monitoring a fault in the drive system may: - disable the protection functions of the limit switch - prevent braking of the axes through EStop and axis stop ramps. In other words, the axes may not respond. This could cause serious injury. Before commissioning ensure that all external personal protection measures were applied. |
The parameter P-0-0401 enables configuration of two limit switches per axis. For dual-channel devices this parameter is configurable for both channels (A and B).

Configuration
Default value: 0 No limit switch | 0: No limit switch |
Limit switch reaction
Default value: 0 E-Stop with a C1D error | 0: E-Stop with a C1D error |
Input number
| Under this setting in parameter P-0-0401 you can specify which digital input is to be configured with the function „Position limit switch“. You can assign the function to one of eight digital inputs (0-7). |
![]() | Configuration of the positive and negative limit switch The positive and negative limit switch can be configured in parameter P-0-0401. The selectable settings are identical for both limit switch versions and are described in this chapter for the positive limit switch only. |