WSAMPL
ASCII - Command | WSAMPL |
|
| |
Syntax Transmit | WSAMPL [Data] |
| ||
Syntax Receive | WSAMPL <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer32 | CANBus Object Number | 36D1 (hex) | |
DIM | - | PROFIBUS PNU | 1665 (dec) IND = 0001xxxx (bin) | |
Range | 0 .. 2^31-1 | DPR | 465 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning |
| |
Start Firmware | 5.41 |
| ||
Configuration | No | Revision | 1.9 | |
Function Group | Feedback | EEPROM | Yes | |
Short Description | Minimum Move of W&S Mode |
Description
Gives the minimum Move for W&S - function in FBTYPE = 7 and 8. The move is given in internal counts.
In WSAMPL = 0, the calculation is automatically done with ENCLINES