VEXTRES
ASCII - Command | VEXTRES |
|
| |
Syntax Transmit | VEXTRES [Data] |
| ||
Syntax Receive | VEXTRES <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | 3694 (hex) | |
DIM | - | PROFIBUS PNU | 2004 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 127 | DPR | 404 (dec) | |
Default | 1 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 4.74 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Position Controller | EEPROM | Yes | |
Short Description | Adjustment of the speed of the external Encoder |
Description
VEXTRES changes the scaling of the speed of an external encoder. When EXTPOS = 1 is used (position information of an external encoder for the position controller), and VMIX is < 1 (the speed of the external encoder is also used for the speed controller), this parameter gives the gear factor to the drive.
For example:
- Gearing factor 12 : 1, means 1 motor turn for 12 encoder turns, then VEXTRES = 12
- Gearing factor 1 : 12, means 12 motor turn for 1 encoder turns, then VEXTRES = 0.083 VEXTRES has up to 3 fractional digits.