SWCNFG2
ASCII - Command | SWCNFG2 |
|
| |
Syntax Transmit | SWCNFG2 [Data] |
| ||
Syntax Receive | SWCNFG2 <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Unsigned16 | CANBus Object Number | 3601 (hex) | |
DIM | - | PROFIBUS PNU | 1857 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 65535 | DPR | 257 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Unsigned16 | |
Drive State | Disabled + Reset (Coldstart) | Weightning |
| |
Start Firmware | 1.71 |
| ||
Configuration | Yes | Revision | 1.6 | |
Function Group | Position Controller | EEPROM | Yes | |
Short Description | Configuration of Position Registers 0 and 5 |
Description
The configuration variable SWCNFG2 can be used to define the function of position registers 0 and 5. The SWCNFG2 variable can be considered as a bit-variable. The individual bits are interpreted as follows:
- Bit 0 =0 Position/cam register SWE0 is not active
- =1 Position/cam register SWE0 is active
- Bit 1 =0 Signal on going above the position (PFB > SWE0) Signal if SWE0 < PFB < SWE0N and cam function is activated
- =1 Signal on going below the position (PFB < SWE0)
Signal if SWE0 > PFB > SWE0N and cam function is activated - Bit 2 Reserve
- Bit 3 =1 Cam function for SWE0 / SWE0N
- Bit 4 =0 Position/cam register SWE5 is not active
- =1 Position/cam register SWE5 is active
- Bit 5 =0 Signal on going above the position (PFB > SWE5) Signal if SWE5 < PFB < SWE5N and cam function is activated
- =1 Signal on going below the position (PFB < SWE5) Signal if SWE5 > PFB > SWE5N and cam function is activated
- Bit 6 Reserve
- Bit 7 =1 Cam function for SWE5 / SWE5N
see also description of SWCNFG