SWE0
ASCII - Command  | SWE0  | 
  | 
  | |
Syntax Transmit  | SWE0 [Data]  | 
  | ||
Syntax Receive  | SWE0 <Data>  | Available in  | 
  | |
Type  | Variable rw  | MMI  | Yes  | |
ASCII Format  | Integer32  | CANBus Object Number  | 3602 (hex)  | |
DIM  | -  | PROFIBUS PNU  | 1858 (dec) IND = 0000xxxx (bin)  | |
Range  | long int  | DPR  | 258 (dec)  | |
Default  | 0  | 
  | ||
Opmode  | All  | Data Type Bus/DPR  | Integer32  | |
Drive State  | -  | Weightning  | 
  | |
Start Firmware  | 1.71  | 
  | ||
Configuration  | No  | Revision  | 1.3  | |
Function Group  | Position Controller  | EEPROM  | Yes  | |
Short Description  | Position register 0  | |||
Description
The variable SWE0 contains the position value for position register 0. The scaling of the position depends on the PGEARI / PGEARO / PRBASE parameters, and is calculated according to the following formula:
SWE0[increments] = SWE0[input] * PGEARO / PGEARI
see also description of SWCNFG