STEP
ASCII - Command | STEP |
|
| |
Syntax Transmit | STEP [Data] |
| ||
Syntax Receive | STEP <Data> | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | Integer16 Float Integer16 Float | CANBus Object Number | No | |
DIM | Milliseconds (DurationN) / rpm (velocityN) | PROFIBUS PNU | No | |
Range | Duration:0 to 32767; velocity:-VLIM to +VLIM | DPR | No | |
Default | Duration:1000; velocity1/2: 100/-100 |
| ||
Opmode | 0 | Data Type Bus/DPR | - | |
Drive State | Enabled | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Oscilloscope | EEPROM | - | |
Short Description | Service Operation (STEP Command) |
Description
The STEP command is used to implement a service function through the operating mode digital velocity control (OPMODE=0). The command can be used in the following forms.
- STEP The command provides the present settings for the service function.
- STEP T1 V1 A digital setpoint V1 (RPM) is provided for time T1 (in msec). After T1 has elapsed, the digital setpoint is set to 0.
- STEP T1 V1 T2 V2 A digital setpoint V1 (RPM) is provided for time T1 (in msec). After T1 has elapsed, a digital setpoint V2 (RPM) is provided for time T2 (in msec). After T2 has elapsed, the T1/V1 cycle starts again.
This command can be used to create an endless reversing operation.
e.g. STEP 1000 500 1000 -500
The service operation can always be cancelled by using the STOP command. The digital velocity control operating mode is a precondition for implementing the STEP command.