SSIMODE
ASCII - Command | SSIMODE |
|
| |
Syntax Transmit | SSIMODE [Data] |
| ||
Syntax Receive | SSIMODE <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 35F8 (hex) | |
DIM | - | PROFIBUS PNU | 1848 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1, 2 | DPR | 248 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 2.12 |
| ||
Configuration | No | Revision | 2.0 | |
Function Group | Position Output | EEPROM | Yes | |
Short Description | SSI Mode |
Description
The SSIMODE parameter defines the type of SSI output or SSI read-in procedure at connector X5 (Drive 400 X4).
- SSI output (GEARMODE<>7, ENCMODE=2)
With SSI output it is possible to switch between single-turn and multi-turn output (from firmware version 2.12).
SSIMODE 0 single-turn
SSIMODE 1 multi-turn
To switch over from 12 Bit Format per rev to 15 Bit Format per rev, set FPGA=4. - SSI read-in
When reading in an SSI value (GEARMODE=7,ENCMODE=2)
it is possible to use the SSIMODE parameter to define the position within the SSI bit-stream which is used for transmitting the alarm bit. - SSIMODE=0 no alarm bit
- SSIMODE=1 alarm bit first
- SSIMODE=2 alarm bit last