SERCOS
ASCII - Command | SERCOS |
|
| |
Syntax Transmit | SERCOS [Data] |
| ||
Syntax Receive | SERCOS <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer32 | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | 0 .. 8 | DPR | No | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware |
|
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Sercos | EEPROM | No | |
Short Description | Read the Data of an Sercos IDN |
Description
Gives the contents of an Sercos IDN. Write access changes the selected number of the IDN, read access gives the contents of the selected IDN. If the selected IDN is a list, only the list value where SERCLIST points to is displayed. If SERCOS generates an error (e.g. wrong IDN number), SERCERR is set to "1" and a value of "0" is displayed.