SERCLIST
ASCII - Command | SERCLIST |
|
| |
Syntax Transmit | SERCLIST [Data] |
| ||
Syntax Receive | SERCLIST <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer32 | CANBus Object Number | No | |
DIM |
| PROFIBUS PNU | No | |
Range | 0 .. 8 | DPR | No | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware |
|
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Sercos | EEPROM | No | |
Short Description | Set Sercos IDN Pointer |
Description
The command SERCLIST enables the access to an element of the IDN list. After that, the IDN can be read by command SERCOS.