SERCERR
ASCII - Command | SERCERR |
|
| |
Syntax Transmit | SERCERR |
| ||
Syntax Receive | SERCERR <Data> | Available in |
| |
Type | Variable ro | MMI | No | |
ASCII Format | Integer32 | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | 0 .. 8 | DPR | No | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware |
|
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Sercos | EEPROM | No | |
Short Description | Display Error State of Object SERCOS |
Description
The command SERERR displays an error generated by an wrong access with the command SERCOS to an IDN. See also object SERCOS.