REFIP
ASCII - Command | REFIP |
|
| |
Syntax Transmit | REFIP [Data] |
| ||
Syntax Receive | REFIP <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 35E2 (hex) | |
DIM | Amperes | PROFIBUS PNU | 1826 (dec) IND = 0000xxxx (bin) | |
Range | 0.0 .. min(IPEAK,IPEAKN) | DPR | 226 (dec) | |
Default | min(IPEAK,IPEAKN,DICONT/2) |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.71 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Current Controller | EEPROM | Yes | |
Short Description | Peak Rated Current for Homing 7 |
Description
The REFIP parameter can be used to set the peak current for homing to a stop. When Homing mode 7 is started (homing to a stop and searching for a zero mark), IPEAK, the normal value for peak current, is set to the value REFIP. When the homing movement is finished, the IPEAK parameter is reset to the previous (normal) value.
This parameter is also used to reduce the current for Wake&Shake mode (FBTYPE=7). If the wake&shake mode is started, IPEAK is set to REFIP. After the mode is stopped, automatically the old IPEAK value is used.