MLGP
ASCII - Command | MLGP |
|
| |
Syntax Transmit | MLGP [Data] |
| ||
Syntax Receive | MLGP <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 3597 (hex) | |
DIM | ratet to MLGQ | PROFIBUS PNU | 1751 (dec) IND = 0000xxxx (bin) | |
Range | 0.1 .. 1.0 | DPR | 151 (dec) | |
Default | 0.4 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Current Controller | EEPROM | Yes | |
Short Description | Current Control loop Adaptive Gain (Q-component at peak current) | |||
Description
The current control loop includes an adaptive alteration of the gain that depends on the current. The MLGP parameter defines the relative gain referred to MLGQ for peak current.
MLGP = 0.6 means that the gain of the current control loop for peak current is 60% of MLGQ. A linear interpolation is made for the gain from current = ICONT up to current = IPEAK.