MLGQ
ASCII - Command | MLGQ |
|
| |
Syntax Transmit | MLGQ [Data] |
| ||
Syntax Receive | MLGQ <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 3598 (hex) | |
DIM | - | PROFIBUS PNU | 1752 (dec) IND = 0000xxxx (bin) | |
Range | 0.01 .. 15.0 | DPR | 152 (dec) | |
Default | 1 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Current Controller | EEPROM | Yes | |
Short Description | Absolute Gain of Current Control loop |
Description
MLGQ gives the absolute gain of the current control loop. This also affects MLGC, MLGP and MLGD.