MIMR
ASCII - Command | MIMR |
|
| |
Syntax Transmit | MIMR [Data] |
| ||
Syntax Receive | MIMR <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | 366B (hex) | |
DIM | A | PROFIBUS PNU | 1963 (dec) IND = 0000xxxx (bin) | |
Range | (0.0 ... 0.8) * ICONT | DPR | 363 (dec) | |
Default | 0.0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 3.40 |
| ||
Configuration | No | Revision | 1.9 | |
Function Group | Motor | EEPROM | Yes | |
Short Description | Magnetizing Current (Induction Motor) | |||
Description
This command is only for the induction motor mode (MTYPE = 3).
The MIMR defines the magnetizing current of induction motors, which is normally set in the range of 40%~50% of the rated current of the induction motor.
The magnetizing current maintains constant under the rated velocity. If the motor runs over the rated velocity, the magnetizing current will be decreased according to the rotor mechanical velocity.
This value will be also limited between 10% and 80% of the rated current.
For sensorless drive of PM motor (MTYPE=2, FBTYPE=10), this command determines the starting current. In the low velocity operation range, an injecting current control the PM motor starting and operation.