MDBLIST
ASCII - Command | MDBLIST |
|
| |
Syntax Transmit | MDBLIST [*] |
| ||
Syntax Receive | MDBLIST <Data> | Available in |
| |
Type | Multi-line Return Command | MMI | No | |
ASCII Format | String | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | - | DPR | No | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Motor | EEPROM | No | |
Short Description | List of Motor Data Sets |
Description
The MDBLIST command returns the list of contents for the motor database (for the present combination of output stage + feedback). One motor database entry is displayed per line on the screen, in the following format: motor name, motor number, motor family, amplifier designation.
The individual elements are interpreted as follows:
- Motor name: a symbolic motor designation (max. length 12 characters).
- Motor number: a number that can be used to uniquely identify a particular motor. This number is used to load a data set from the motor database with the MNUMBER command.
- Motor family: an additional designation (for internal use only).
If PROMPT 2 is set, a formatted output appears, which is especially suitable for terminal display.
The MDBLIST * command can be used to display the complete list of contents for the motor database. The difference to the output generated by MDBLIST is that the contents also include motor data sets that are not suitable for the present combination of output stage and feedback. These data sets will be displayed, but they cannot be loaded. Compared with the MDBLIST output, the MDBLIST * output has been enlarged by the columns Amplifier designation and Feedback. These designations can be used to find out for which output stage or FBTYPE setting this data set was created.
- Amplifier designation 6xx, where xx = current rating
- Feedback: 0=Resolver, 2=Hiperface, 4=Endat