LATCHX16N
ASCII - Command  | LATCHX16N  | 
  | 
  | |
Syntax Transmit  | LATCH16N  | 
  | ||
Syntax Receive  | LATCHX16N <Data>  | Available in  | 
  | |
Type  | Variable rw  | MMI  | No  | |
ASCII Format  | Integer16  | CANBus Object Number  | 3680 (hex)  | |
DIM  | -  | PROFIBUS PNU  | 1984 (dec) IND = 0000xxxx (bin)  | |
Range  | -  | DPR  | 384 (dec)  | |
Default  | -  | 
  | ||
Opmode  | All  | Data Type Bus/DPR  | Integer16  | |
Drive State  | -  | Weightning  | 
  | |
Start Firmware  | 4.61  | 
  | ||
Configuration  | No  | Revision  | 1.7  | |
Function Group  | Position Controller  | EEPROM  | No  | |
Short Description  | Latched 16-bit Position (negative edge)  | |||
Description
The LATCH16XN command returns the position where latching was performed by the last negative (falling) edge on digital input1 (IN1MODE=26). The position value is absolute within one turn, and is given out in the internal units (counts 0 ... 65535). In order to get the absolute 32-bit position in SI units (taking account of the position control loop resolution PGEARI/PGEARO), the command LATCHX32N should be used.
The commands LATCHX16N and LATCHX32N have the effect of erasing the status bit 26 negative latch made in the status register TRJSTAT.