LATCHX16
ASCII - Command | LATCHX16 |
|
| |
Syntax Transmit | LATCH16 |
| ||
Syntax Receive | LATCHX16 <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 367F (hex) | |
DIM | - | PROFIBUS PNU | 1983 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 383 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 4.61 |
| ||
Configuration | No | Revision | 1.7 | |
Function Group | Position Controller | EEPROM | - | |
Short Description | Latched 16-bit Position (positive edge) |
Description
The LATCHX16 command returns the position where latching was performed by the last positive (rising) edge on digital input 2 (IN1MODE=26). The position value is absolute within one turn, and is given out in the internal units (counts 0 ... 65535). In order to get the absolute 32-bit position in SI units (taking account of the position control loop resolution PGEARI/PGEARO), the command LATCHX32 should be used.
The commands LATCHX16 and LATCHX32 have the effect of erasing the status bit 25 positive latch made in the status register TRJSTAT.