IMAX
ASCII - Command | IMAX |
|
| |
Syntax Transmit | IMAX |
| ||
Syntax Receive | IMAX <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 355F (hex) | |
DIM | Amperes | PROFIBUS PNU | 1695 (dec) IND = 0000xxxx (bin) | |
Range | 0.3 .. 40.0 | DPR | 95 (dec) | |
Default | Minimum of DIPEAK and MIPEAK |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Current Controller | EEPROM | No | |
Short Description | Current Limit for Drive/Motor Configuration | |||
Description
The IMAX command returns the larger value of the two parameters MIPEAK and DIPEAK. IMAX = max (MIPEAK, DIPEAK)