GFTN
ASCII - Command | GFTN |
| For Manufacturer Use only | |
Syntax Transmit | GFTN [Data] |
| ||
Syntax Receive | GFTN <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | 3668 (hex) | |
DIM | ms | PROFIBUS PNU | 1960 (dec) IND = 0000xxxx (bin) | |
Range | 0 ... 1000 | DPR | 360 (dec) | |
Default | 50 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 3.40 |
| ||
Configuration | No | Revision | 1.4 | |
Function Group | Motor | EEPROM | Yes | |
Short Description | Integral Action Time of the Flux Controller |
Description
This command is only for the induction motor mode (MTYPE = 3).
This rotor flux controller utilizes a standard PI controller.
Rotor flux control loop: integral action time constant. (3.40) (see also GF)