GF
ASCII - Command | GF |
| For Manufacturer Use only | |
Syntax Transmit | GF [Data] |
| ||
Syntax Receive | GF <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | 3667 (hex) | |
DIM | - | PROFIBUS PNU | 1959 (dec) IND = 0000xxxx (bin) | |
Range | 0 ... 2000 | DPR | 359 (dec) | |
Default | 15 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 3.40 |
| ||
Configuration | No | Revision | 1.4 | |
Function Group | Motor | EEPROM | Yes | |
Short Description | Proportional Gain of the Flux Controller | |||
Description
This command is only for the induction motor mode (MTYPE = 3).
This rotor flux controller utilizes a standard PI controller.
Rotor flux control loop: propotional gain. (3.40) (see also GFTN)