DRVCNFG
ASCII - Command | DRVCNFG |
|
| |
Syntax Transmit | DRVCNFG [Data] |
| ||
Syntax Receive | DRVCNFG <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer32 | CANBus Object Number | 3672 (hex) | |
DIM | - | PROFIBUS PNU | 1970 (dec) IND = 0000xxxx (bin) | |
Range | long int | DPR | 370 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning |
| |
Start Firmware | 4.03 |
| ||
Configuration | No | Revision | 2.0 | |
Function Group | Communication | EEPROM | Yes | |
Short Description | Configuration Variable for CAN-Bus |
Description
The configuration variable makes sure, that new or enhanced features do not create problems with excisting machines. If a function has changed, this can be changed back by setting the corresponding bit.
Bit | Description |
---|---|
Bit 0 (0x1) | =1 The CAN-open switch-on telegram is 0 byte. |
Bit 1 (0x2) | =1 The state machine is effected by enable/disable. The CAN-open state machine is alligned to the real status of the drive. |
Bit 2 (0x4) | =1 The size of the SDO-object is checked. If a wrong size is detected, an Emergency object is generated. |
Bit 3 (0x8) | =1 Fieldbus mapping data is stored in the EEPROM |
Bit 4 (0x10) | Reserved |
Bit 5 (0x20) | If the bit is set, the signal "Homing set" (see TRJSTAT) is delayed by INPT. This gives the possibility, equivalent to the signal "In Position", to get a low/high transition. This is important for homing mode "set homing position" and "homing in one revolution". If the homing move is startet again, the transition can be lost without this function. (4.96) |
Bit 6 (0x40) | =1 the max input voltage at the sine/cosine input at X1 (Drive 400 X2) is supervised |
Bit 7 (0x80) | The overflow detection of a multi turn encoder is switches off. (4.94) |
Bit 8 (0x100) | A single turn encoder is executed as a multi turn encoder. The actual position is set to the single turn absolute position at start-up. Homing is not required. (4.94) |