DPWM
ASCII - Command | DPWM |
|
| |
Syntax Transmit | DPWM [Data] |
| ||
Syntax Receive | DPWM <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer8 | CANBus Object Number | 3676 (hex) | |
DIM | - | PROFIBUS PNU | 1974 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1, 2 | DPR | 374 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 4.02 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Basic Setup | EEPROM | Yes | |
Short Description | Output Frequency of the Power Stage |
Description
The switching frequency of drive is most usually set to 8 kHz. For some special cases, the switching frequency can be increased to 16 kHz.
The change of the switching frequency is only possible for the 230 power supply (VBUSBAL = 0).
The set parameter is the variable DPWM.
- DPWM = 0: 8kHz
- DPWM = 1: 16 kHz
- DPWM = 2: 8 kHz without power loss reduction (starting 4.32)
Starting with firmware 4.94 the 16kHz mode can also be used at 400 and 480V.
The restrictions (lower currents) are:
601 IPEAK and ICONT have the maximum rating
603-614 400V (VBUSBAL = 1): IPEAK = 55% peak current of the drive, ICONT = 55% of rated current of the drive
603-614 480V (VBUSBAL = 2): IPEAK = 45% peak current of the drive, ICONT = 45% of rated current of the drive
620 400V (VBUSBAL = 1): IPEAK max = 26A and ICONT max = 14A
480V (VBUSBAL = 2): IPEAK max = 22A and ICONT max = 12A