DIS
ASCII - Command | DIS |
|
| |
Syntax Transmit | DIS |
| ||
Syntax Receive | DIS | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | - | CANBus Object Number | 352B (hex) | |
DIM | - | PROFIBUS PNU | 1643 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 43 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | Enabled | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Amplifier | EEPROM | - | |
Short Description | Software-Disable |
Description
The DIS command sets the software enable for the output stage to 0. Depending on the configuration (see MBRAKE, STOPMODE), the drive will coast down, or be run down under control.