CLRWARN
ASCII - Command | CLRWARN |
|
| |
Syntax Transmit | CLRWARN [Data] |
| ||
Syntax Receive | CLRWARN <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Unsigned8 | CANBus Object Number | 351B (hex) | |
DIM | - | PROFIBUS PNU | 1627 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1 | DPR | 27 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Unsigned8 | |
Drive State | Disabled + Reset (Coldstart) | Weightning |
| |
Start Firmware | 1.71 |
| ||
Configuration | Yes | Revision | 1.3 | |
Function Group | Drive Status | EEPROM | Yes | |
Short Description | Warning mode |
Description
The CLRWARN configuration variable can be used to control the response of the drive if a warning occurs.
- CLRWARN=0 Warnings will be displayed until the cause of the warning has been removed. Warnings cannot be cancelled (exceptions: - contouring/following error, threshold detection).
- CLRWARN=1 A warning is only displayed now when it occurs (transition).
All warnings can be cancelled by the CLRFAULT command, or through the digital input (Controller reset function).
The listing of the possible warnings can be found in the description of the STATCODE * command.