ANDB
ASCII - Command | ANDB |
|
| |
Syntax Transmit | ANDB [Data] |
| ||
Syntax Receive | ANDB <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 3508 (hex) | |
DIM | Millivolts | PROFIBUS PNU | 1608 (dec) IND = 0000xxxx (bin) | |
Range | 0.0 .. 10000.0 | DPR | 8 (dec) | |
Default | 0 |
| ||
Opmode | 1, 3 | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Analog I/O | EEPROM | Yes | |
Short Description | Dead Band of the Analog Velocity Input Signal |
Description
This variable suppresses small analog input signals by setting a dead band zone in which signals are ignored. This function is useful with OPMODE=1 (without higher-level position control). Depending on the operating mode, this parameter applies to SW1 or SW2 (depending on which setpoint input is used as the source for the velocity value). See ANCNFG for additional information.