AN1TRIG
ASCII - Command | AN1TRIG |
|
| |
Syntax Transmit | AN1TRIG [Data] |
| ||
Syntax Receive | AN1TRIG <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer32 | CANBus Object Number | 36A1 (hex) | |
DIM | - | PROFIBUS PNU | 2017 (dec) IND = 0000xxxx (bin) | |
Range | Long Int | DPR | 417 (dec) | |
Default | 100 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning |
| |
Start Firmware | 4.93 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Analog I/O | EEPROM | Yes | |
Short Description | Scaling of the analog output 1 |
Description
Gives the possibility to scale the analog output. The scaling is done in %.
Example:
ANOUT1 = 1 Actual velocity
AN1TRIG = 100 10V at the output at actual velocity=VLIM
AN1TRIG = 50 5V at the output at actual velocity=VLIM
AN1TRIG = 200 10V at the output at actual velocity=VLIM/2
If ANOUT1=8 is selected (constant voltage), AN1TRIG gives the voltage in mV.