IDN 3026 (P-0-3026) Non-Volatile Memory Data Checksum
A checksum of the data stored within non-volatile memory. The checksum is updated after a „Back-up Working Memory“ procedure ( IDN 264 ) has been executed successfully.
Data Length: | 2 bytes | Non-Volatile: | Yes |
Data Type: | Unsigned decimal | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: |
| Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | SC | ADS Index Group (hex.): | 0x8BD2 |