IDN 3013 (P-0-3013) Difference Probe Edge Value 2
The amount of the difference between two latched values of probe 2 is stored here. Which latched values are used to calculate the edge difference is defined with the IDN 3014 „Probe Difference control parameter“.
The value will direct compute when a new value is latched (refer to IDN 3014 .)
Data Length:  | 4 bytes  | Non-Volatile:  | No  | 
Data Type:  | Signed decimal  | Write Access:  | Read-only  | 
Minimum:  | 0  | Run-Up Check:  | 
  | 
Maximum:  | 7FFF FFFFH  | Cyclic Transfer:  | AT  | 
Default:  | 0  | Serial Equiv:  | 
  | 
Units:  | IDN 76 , 79  | Version:  | |
IDN Type:  | PS  | ADS Index Group (hex.):  | 0x8BC5  |