IDN 403 (S-0-0403) Position Feedback Status
The position feedback status flag is set by the drive during homing when the position feedback is referenced to the machine zero point.
The status flag is reset after power-up, and when the „Drive Controlled Homing“ procedure ( IDN 148 ) is started. IDN 403 may be assigned to a RTS bit (AT status word bit 6 or 7) through IDN 305 or IDN 307 .
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Binary | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: | 0 | Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | PS | ADS Index Group (hex.): | 0x0193 |