IDN 384 (S-0-0384) Amplifier Temperature
The master retrieves the amplifier temperature (heat sink temperature) from the drive through this IDN.
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Unsigned decimal | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: |
| Serial Equiv: | TEMPH ( 10 |
Units: | Version: | ||
IDN Type: | VE | ADS Index Group (hex.): | 0x0180 |