IDN 298 (S-0-0298) Home Switch Distance
The distance the home switch is from the „optimal“ location after homing. The „optimal“ location is defined as half the distance between successive marker pulses (encoder) or null points (resolvers).
The home switch distance may be used to ensure that the home switch is located correctly to avoid inconsistent homing. The home switch distance is not valid until homing has completed successfully ( IDN 403 is set).
Data Length:  | 4 bytes  | Non-Volatile:  | No  | 
Data Type:  | Signed decimal  | Write Access:  | Read-only  | 
Minimum:  | 
  | Run-Up Check:  | 
  | 
Maximum:  | 
  | Cyclic Transfer:  | 
  | 
Default:  | 0  | Serial Equiv:  | 
  | 
Units:  | IDN 76 , 77, 78, 79  | Version:  | |
IDN Type:  | PS  | ADS Index Group (hex.):  | 0x012A  |