IDN 196 (S-0-0196) Motor Rated Current
The motor's rated current. If the motor rated current is less than that of the amplifier, the amplifier is automatically limited to the level of the motor rated current.
Data Length:  | 4 bytes  | Non-Volatile:  | Yes  | 
Data Type:  | Unsigned decimal  | Write Access:  | CP2, CP3  | 
Minimum:  | 0.1 * IDN 112  | Run-Up Check:  | 
  | 
Maximum:  | 2 * IDN 112  | Cyclic Transfer:  | 
  | 
Default:  | Serial Equiv:  | MICONT * 1000  | |
Units:  | MA  | Version:  | |
IDN Type:  | MR  | ADS Index Group (hex.):  | 0x00C4  |