IDN 133 (S-0-0133) Probe 2 Negative Edge Value
The „Probing“ procedure ( IDN 170 ) is used to capture the external position ( IDN 53 ) when a digital input changes. IDN 133 will contains the captured position when the „Probe Control Parameter“ ( IDN 169 , bit 3) is configured for probe 2 to capture the position on the falling edge of the digital input.
Data Length: | 4 bytes | Non-Volatile: | No |
Data Type: | Signed decimal | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: | AT |
Default: |
| Serial Equiv: | LATCHX32N |
Units: | IDN 76 , 79 | Version: | |
IDN Type: | PS | ADS Index Group (hex.): | 0x0085 |