IDN 127 (S-0-0127) Procedure: Communication Phase 3 Transition Check
Ensures that the drive is ready to switch from CP2 to CP3. The master must successfully execute this procedure prior to switching from CP2 to CP3.
If the procedure fails, IDN 21 will contain a list of IDNs that the drive considers invalid.
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Binary | Write Access: | CP2 |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: | 0 | Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | SC | ADS Index Group (hex.): | 0x007F |