IDN 21 (S-0-0021) IDN List of Invalid Operation Data for CP2.
A list of all IDNs which are considered invalid by the CP2 to CP3 transition procedure ( IDN 127 ).
Data Length: | 2 byte elements, variable length array | Non-Volatile: | No |
Data Type: | IDN | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: | Empty list. | Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | SC | ADS Index Group (hex.): | 0x0015 |