IDN 123 (S-0-0123) Feed Constant

The feed constant describes the machine element which converts a rotational motion into a linear motion. The feed constant indicates the linear distance during one revolution of the feed spindle.

This IDN is only active when linear scaling in IDN 76 is selected. This IDN also describes the feed at linear rotational speed scaling.

The maximum is now 10 000 000.

By using parameter 121 and 122 the minimum changes to min: 100 x ( IDN 122 / IDN 121 )and the maximum to max: 100 000 000 x ( IDN 122 / IDN 121 )

Data Length:

4 bytes

Non-Volatile:

No

Data Type:

Unsigned decimal

Write Access:

CP2

Minimum:

100

Run-Up Check:

 

Maximum:

10 000 000

Cyclic Transfer:

 

Default:

100 000

Serial Equiv:

 

Units:

IDN 76 , 77, 78

Version:

5.04 

IDN Type:

PS

ADS Index Group (hex.):

0x007B