IDN 121 (S-0-0121) Input revolutions of load gear
Input revolution values must be entered as integers.
The relation between IDN 121 and 122 can be between 0.01 and 100.
Data Length:  | 4 bytes  | Non-Volatile:  | Yes  | 
Data Type:  | Unsigned decimal  | Write Access:  | CP2, CP 3  | 
Minimum:  | IDN 122 /100  | Run-Up Check:  | 
  | 
Maximum:  | IDN 122 x 100  | Cyclic Transfer:  | 
  | 
Default:  | 1  | Serial Equiv:  | 
  | 
Units:  | 
  | Version:  | |
IDN Type:  | FB  | ADS Index Group (hex.):  | 0x0079  |