IDN 120 (S-0-0120) Current Loop Integral Action Time 2

The integral time for the field producing current within the proportional-integral current loop controller. This time has the same value within the integral action time 1 in the torque producing loop controller (see also IDN 107 ).

Data Length:

2 bytes

Non-Volatile:

Yes

Data Type:

Unsigned decimal

Write Access:

Read-only

Minimum:

200

Run-Up Check:

 

Maximum:

10 000

Cyclic Transfer:

 

Default:

600

Serial Equiv:

KTN * 1000

Units:

µs

Version:

5.04 

IDN Type:

CT

ADS Index Group (hex.):

0x0078