IDN 107 (S-0-0107) Current Loop Integral Action Time 1

The integral time for the torque producing current within the proportional-integral current loop controller.

Data Length:

2 bytes

Non-Volatile:

Yes

Data Type:

Unsigned decimal

Write Access:

CP2, CP3, CP4

Minimum:

200

Run-Up Check:

 

Maximum:

10 000

Cyclic Transfer:

 

Default:

600

Serial Equiv:

KTN * 1000

Units:

µs

Version:

5.04 

IDN Type:

CT

ADS Index Group (hex.):

0x006B