IDN 119 (S-0-0119) Current Loop Proportional Gain 2

The proportional gain for the field producing current (D) within the proportional-integral current loop controller. This gain has the same value within the proportional gain 1 in the torque producing loop controller (see also IDN 106 ).

Data Length:

2 bytes

Non-Volatile:

Yes

Data Type:

Unsigned decimal

Write Access:

Read-only

Minimum:

1

Run-Up Check:

 

Maximum:

3 000

Cyclic Transfer:

 

Default:

100

Serial Equiv:

MLGD * 100

Units:

 

Version:

5.04 

IDN Type:

CT

ADS Index Group (hex.):

0x0077