IDN 106 (S-0-0106) Current Loop Proportional Gain 1
The proportional gain for the torque producing current (D) within the proportional-integral current loop controller.
Data Length: | 2 bytes | Non-Volatile: | Yes |
Data Type: | Unsigned decimal | Write Access: | CP2, CP3, CP4 |
Minimum: | 1 | Run-Up Check: |
|
Maximum: | 3 000 | Cyclic Transfer: |
|
Default: | 100 | Serial Equiv: | MLGQ * 100 |
Units: |
| Version: | |
IDN Type: | CT | ADS Index Group (hex.): | 0x006A |