IDN 42 (S-0-0042) Homing Acceleration

The drive's maximum acceleration and deceleration during the „Drive Controlled Homing“ procedure ( IDN 148 ). The homing acceleration is defined as the number of milliseconds to reach the homing velocity.

Data Length:

4 bytes

Non-Volatile:

Yes

Data Type:

Signed decimal

Write Access:

CP2, CP3, CP4

Minimum:

1

Run-Up Check:

 

Maximum:

32767

Cyclic Transfer:

 

Default:

10

Serial Equiv:

ACCR, DECR

Units:

IDN 160 , 161, 162

Version:

5.04 

IDN Type:

PS:AD

ADS Index Group (hex.):

0x002A