IDN 16 (S-0-0016) Configuration List of AT Cyclic Data
An IDN list of the AT's cyclic data. The master fills this list with IDNs in CP2 selected from a list of configurable AT data ( IDN 187 ) when an application telegram has been selected through IDN 15 .
Data Length:  | 2 byte elements, variable length array  | Non-Volatile:  | No  | 
Data Type:  | IDN  | Write Access:  | CP2  | 
Minimum:  | 
  | Run-Up Check:  | CP2  | 
Maximum:  | 
  | Cyclic Transfer:  | 
  | 
Default:  | Empty list.  | Serial Equiv:  | 
  | 
Units:  | 
  | Version:  | |
IDN Type:  | SC  | ADS Index Group (hex.):  | 0x0010  |