General technical data
Property |
|
|---|---|
Motor type | 2-phase stepper motor with integrated stepper motor output stage |
Feedback system | Single-turn absolute encoder, magnetic, absolute position within one revolution, 16 bit resolution |
Additional I/Os | Detection of end positions, latching of positions |
Housing
Property |
|
|---|---|
Protection rating | IP43 |
Design | Flange mounting according to IM B5, IM V1, IM V3 |
Material | Aluminum |
Coating/surface | Acrylic powder-coated |
Color | dark gray, similar to RAL 7016, silver |
Connection level
Property |
|
|---|---|
Power | M12 socket, 5-pin, L-coded |
Fieldbus | M8 socket, 4-pin, A-coded, shielded |
I/O | M8 socket, 3-pin, A-coded |
Communication
Software