Step mode and limit speeds
The Beckhoff stepper motor terminals can output approx. 125,000 steps per second and have a step angle of 1.8° or 200 steps/revolution.
Step mode | Limit speed [rpm] |
|---|---|
Full step | theoretically 37,500 |
1/2 | theoretically 18,750 |
1/4 | theoretically 9,375 |
1/8 | theoretically 4,688 |
1/16 | 2,344 |
1/32 | 1,171 |
1/64 | 585 |
Further information on the limit speeds can be found in the chapters AS202x Characteristic Curves for torques and speeds and AS204x Curves for torques and speeds in each case at the end of the technical data.
Maximum speed of the Beckhoff AS2000 stepper motor
The maximum speed is 3,600 rpm if using a Beckhoff stepper motor from the AS2000 series with incremental encoder. In practice the maximum speed is limited by the design of the stepper motor.
Beckhoff stepper motors from the AS2000 series are usually used only for applications with rated speeds of well below 1,000 rpm.